text.skipToContent text.skipToNavigation

YAZV102TC14

by Burndy 

Catalog ID: YAZV102TC14

CU Compression Terminal Code Conductor, Beveled Entry, 2 Hole/W/InspWindow, 14-10AWG(Code), 600V-35kV, 1/4" Stud, 5/8" Spacing, Lng bbl, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, With Inspection Window, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Tongue Angle: Straight, Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y8MRB-1 Tool, (2), Die Index: 2 SCRIBE, Wire Strip Length: 3/4 IN

Product Details

General

Application For Code Conductor
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810196878
UPC 12 Digit 7818101968788

Dimensions

Dimension - B Length fraction 11/16 in
Dimension - B Length inch 0.69 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 55 mm
Dimension - Length Overall inch 2.16 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.21 in
Dimension - Pad Width inch 0.41 in
Dimension - Strip Length inch 3/4
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads