text.skipToContent text.skipToNavigation

YAZV102TC1445

by Burndy 

Catalog ID: YAZV102TC1445

Cu Tubing Hylug (2 Hole Code); 2 Holes with Inspection Window; #14- #10 AWG Code; 600V-35kV; 1/4" stud; Long; Compression; 0.27 in BCD

Product Details

General

Connector Type Terminal
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810196885
UPC 12 Digit 7818101968855

Dimensions

Dimension - B Length fraction 11/16 in
Dimension - B Length inch 0.69 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Height inch 0.77 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 52 mm
Dimension - Length Overall inch 2.03 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.21 in
Dimension - Pad Width inch 0.41 in
Dimension - Strip Length inch 3/4
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads