BUR_YAZV102TC14E1_PRODIMAGE
BUR_YAZV102TC14E1_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZV102TC14E1

14-10 AWG - 12-10 Sol CU, Two Hole, 1/4 Stud Size, 1 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

Product details

General

Application
Wire Termination
Connector Type
LONG BARREL
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Long Barrel, Skive, Tin Plated
UPC
781810545201
UPC 12 Digit
7818105452011

Dimensions

Dimension - B Length inch
0.69 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.53 in
Dimension - Length Side B inch
2.53 in
Dimension - Pad Width inch
0.41 in
Dimension - Strip Length inch
3/4
Dimension - Stud Size fraction
1/4
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
14 AWG-10 AWG
Conductor - Material
COPPER
Conductor Size
14-10 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
50

Resources and downloads