SKU-YAZV10TC1490
SKU-YAZV10TC1490
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZV10TC1490

14-10 AWG - 12-10 Sol CU, One Hole, 1/4 Stud Size, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV.

Product details

General

Application
Wire Termination
Connector Type
LONG BARREL
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Long Barrel, Skive, Tin Plated
UPC
781810239261
UPC 12 Digit
7818102392611

Dimensions

Dimension - B Length fraction
11/16 in
Dimension - B Length inch
0.69 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Height inch
0.94 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.82 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.21 in
Dimension - Pad Width inch
0.41 in
Dimension - Strip Length inch
3/4
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range
12 -10 Sol
Conductor - Copper Str Size
14 AWG-10 AWG
Conductor - Copper Str Size Range
14 AWG - 10 AWG
Conductor - Material
COPPER
Conductor Size
14-10 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
50

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video