SKU-YALB10M12
SKU-YALB10M12

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB10M12

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 10 mm, M12 Stud, Long Barrel.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
49
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810638392
UPC 12 Digit
7818106383922

Dimensions

Dimension - B Length inch
0.81 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
58.8 mm
Dimension - Length Overall inch
2.32 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
0.87 in
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
10 mm2
Conductor - Material
COPPER
Conductor Size
10 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
100
Minimum Pack Quantity
100

Resources and downloads