text.skipToContent text.skipToNavigation

YALB702M14

by Burndy 

Catalog ID: YALB702M14

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 70 mm, M14 Stud, 44.5 mm Spacing, Long Barrel, 40 mm Wire Strip Length.

Product Details

General

Die Index 13
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810639528
UPC 12 Digit 7818106395288

Dimensions

Dimension - B Length inch 1.50 in
Dimension - Hole Size mm 15.1 mm
Dimension - L Length Overall mm 122.3 mm
Dimension - Length Overall inch 4.81 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 1.57 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 20

Resources/Downloads