text.skipToContent text.skipToNavigation

YAV150F2M8

by Burndy 

Catalog ID: YAV150F2M8

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 150 mm, M8 Stud, 44.5 mm Spacing, Standard Barrel, 29 mm Wire Strip Length

Product Details

General

Die Index 17
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810640876
UPC 12 Digit 7818106408766

Dimensions

Dimension - B Length inch 1.06 in
Dimension - Hole Size mm 8.4 mm
Dimension - L Length Overall mm 104.9 mm
Dimension - Length Overall inch 4.13 in
Dimension - Pad Width inch 1.29 in
Dimension - Strip Length inch 1.14 in
Dimension - Z inch 0.36 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads