text.skipToContent text.skipToNavigation

YAV185F2M10

by Burndy 

Catalog ID: YAV185F2M10

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 185 mm, M10 Stud, 44.5 mm Spacing, Standard Barrel, 29 mm Wire Strip Length

Product Details

General

Die Index 18
Material Copper
Plated YES
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810640944
UPC 12 Digit 7818106409444

Dimensions

Dimension - B Length inch 1.19 in
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10.4 mm
Dimension - L Length Overall mm 112.8 mm
Dimension - Length Overall inch 4.44 in
Dimension - Pad Width inch 1.40 in
Dimension - Strip Length inch 1.14 in
Dimension - Z inch 0.42 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads