YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV240M20

Copper Tubing Terminal, 1 Hole W/insp window, 240 mm Class 2, 20 Index, 20 mm Stud.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
20
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810322468
UPC 12 Digit
7818103224688

Dimensions

Dimension - B Length inch
1.27 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - D inch
1.72 in
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
96.6 mm
Dimension - Length Overall inch
3.80 in
Dimension - N inch
0.88 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Strip Length inch
1.27 in
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Material
COPPER
Conductor Size
240 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Minimum Pack Quantity
5

Resources and downloads