text.skipToContent text.skipToNavigation

YAV25M12

by Burndy 

Catalog ID: YAV25M12

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 25 mmClass 2, 3/8" stud, Tin - Electro Plated, 9 Index,Tongue Thickness :1.5

Product Details

General

Connector Type Terminal
Die Index 9
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Yes
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810124239
UPC 12 Digit 7818101242399

Dimensions

Dimension - B Length inch 0.50 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13.2mm
Dimension - L Length Overall mm 42.7 mm
Dimension - Length Overall inch 1.68 in
Dimension - N inch 0.38 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Pad Width inch 0.73 in
Dimension - Strip Length inch 0.50 in
Dimension - Stud Size inch #12
Dimension - Z inch 0.47 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 4 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 50

Resources/Downloads