text.skipToContent text.skipToNavigation

YAV300F2M16

by Burndy 

Catalog ID: YAV300F2M16

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 300 mm, M16 Stud, 44.5 mm Spacing, Standard Barrel, 38 mm Wire Strip Length.

Product Details

General

Die Index 22
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810641071
UPC 12 Digit 7818106410711

Dimensions

Bolt Size M16
Dimension - B Length inch 1.45 in
Dimension - L Length Overall mm 138 mm
Dimension - Length Overall inch 5.42 in
Dimension - Pad Width inch 1.84 in
Dimension - Strip Length inch 1.50 in
Dimension - Z inch 0.67 in
Thickness - Pad 0.27 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 300 mm²,500 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 500

Resources/Downloads