text.skipToContent text.skipToNavigation

YAV630F2M20

by Burndy 

Catalog ID: YAV630F2M20

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 630 mm, M20 Stud, 44.5 mm Spacing, Standard Barrel, 55 mm Wire Strip Length

Product Details

General

Die Index 31
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Type Metric Terminals
UPC 781810641187
UPC 12 Digit 7818106411877

Dimensions

Dimension - B Length inch 2.00 in
Dimension - L Length Overall mm 172 mm
Dimension - Length Overall inch 6.79 in
Dimension - Pad Width inch 2.69 in
Dimension - Strip Length inch 2.17 in
Dimension - Z inch 0.89 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 2

Resources/Downloads