text.skipToContent text.skipToNavigation

YAV70F2M16

by Burndy 

Catalog ID: YAV70F2M16

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 70 mm² CLASS 5, M16 Stud, 44.5 mm Spacing, Standard Barrel, 22 mm Wire Strip Length.

Product Details

General

Connector Type Terminal
Die Index 13
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810640746
UPC 12 Digit 7818106407466

Dimensions

Dimension - B Length inch 0.81 in
Dimension - Hole Size inch 0.69 in
Dimension - L Length Overall mm 111 mm
Dimension - Length Overall inch 4.37 in
Dimension - Pad Width inch 0.93 in
Dimension - Strip Length inch 0.866 in
Dimension - Stud Size inch M16
Dimension - Z inch 0.67 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 70 mm² (1/0 AWG)
Conductor - Copper Str Size Range 70 mm² (1/0 AWG)
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 20

Resources/Downloads