text.skipToContent text.skipToNavigation

YAV95M8

by Burndy 

Catalog ID: YAV95M8

Copper Tubing Terminal, 1 Hole W/insp window, 95 mm Class 2, 14 Index, 8 mm Stud.

Product Details

General

Connector Type Terminal - Ring
Die Index 14
Feature - Barrel Style
  • Chamfered
  • Skived
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810324141
UPC 12 Digit 7818103241411

Dimensions

Dimension - B Length inch 0.81 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8.4
Dimension - L Length Overall mm 50.3
Dimension - Length Overall inch 1.98
Dimension - N inch 0.34
Dimension - Outside Diameter inch 0.63
Dimension - Pad Width inch 0.93 in
Dimension - Strip Length inch 0.87 in
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size Range 95 mm², 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads