YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV95M8

Copper Tubing Terminal, 1 Hole W/insp window, 95 mm Class 2, 14 Index, 8 mm Stud.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
14
Feature - Barrel Style
  • Chamfered
  • Skived
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810324141
UPC 12 Digit
7818103241411

Dimensions

Dimension - B Length inch
0.81 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
50.3
Dimension - Length Overall inch
1.98
Dimension - N inch
0.34
Dimension - Outside Diameter inch
0.63
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
0.87 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size Range
95 mm², 2/0 AWG
Conductor - Material
COPPER
Conductor Size
95 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
10

Resources and downloads