text.skipToContent text.skipToNavigation

AYP900

by Burndy 

Catalog ID: AYP900

Aluminum Compression Pin Adapter, 900 kcmil, 0.91" Plug Dia, 1.82" Plug Length, Al/Cu Rated, Tin Plated.

Product Details

General

Color Code Gray
Connector Type Pin Adapter
Die Index 303
Insulation Y
Insulation Type SANTOPRENE
Material Aluminum
Physical Attribute - Number of Crimps Required 4
Pin Type Straight
Plated Y
Plating Type Tin
Temperature Rating 194
Trade Name HYPLUG™
Type Aluminum Pin Adapters
UPC 621945437401
UPC 12 Digit 6219454374011

Dimensions

Dimension - A Outside Diameter inch 1.50 in
Dimension - B Length inch 2.17 in
Dimension - B Outside Diameter inch 0.91 in
Dimension - L Length Overall mm 108 mm
Dimension - P inch 1.82 in
Dimension - Strip Length inch 2-3/8

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000 V

Conductor Related

Conductor - AL Str Size 900 kcmil
Conductor - AL Str Size Range 900 kcmil
Conductor - Copper DLO Size -
Conductor - Copper Flex I Size -
Conductor - Copper Str Size 600 kcmil
Conductor - Copper Str Size Range 900 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings