text.skipToContent text.skipToNavigation

Compression Pin Adapter

By Burndy 

Catalog ID: YEV27P41X82FX

By Burndy
Catalog ID:  YEV27P41X82FX
DISCONTINUED BY YEV27P1/0X84FX.

Features: Type YE-P-FX Copper Compression Adapters Are Designed For Reliable Termination Of Copper Conductor When The Current Capacity Of The Conductor Is Downsized, But Larger Conductor Is Utilized, Typical Applications Are For Voltage Drop Protection When Oversized Conductors Are Used Or Flex Conductor Is Used, These Adapters Facilitate The Termination Into Existing Mechanical Set Screw Connectors For Various Stranded Copper Cables, Plug/pin Length: 0.82 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MY29-11 Tool, (2), MD7-34R Tool, W27VT Die,