text.skipToContent text.skipToNavigation

Compression Pin Adapter

By Burndy 

Catalog ID: YEV4CP16X75FX

By Burndy
Catalog ID:  YEV4CP16X75FX
DISCONTINUED BY YEV4CP6X75FX.

Features: Type YE-P-FX Copper Compression Adapters Are Designed For Reliable Termination Of Copper Conductor When The Current Capacity Of The Conductor Is Downsized, But Larger Conductor Is Utilized, Typical Applications Are For Voltage Drop Protection When Oversized Conductors Are Used Or Flex Conductor Is Used, These Adapters Facilitate The Termination Into Existing Mechanical Set Screw Connectors For Various Stranded Copper Cables, Plug/pin Length: 0.75 IN, Wire Strip Length: 1-15/32 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MY29-11 Tool, (2), Y2MR Tool, (4), MD7-34R Tool, W4CVT Die, (4), MD6, MD7 Tool, W4CRT Die, (4), Hydraulic: Y35, Y39, Y750, Y45 Tool, U4CRT Die, (2), Y46 Tool, U4CRT Die With PUADP-1 Adapter, (2), Y644M Tool, 6 - 4 AWG, (1), Plug/pin Diameter: 0.16 IN - 6 AWG, Die Index: 8 Element A