AYPO900_Image
AYPO900_Image

AYPO900, Compression Pin Adapter, 900-600 kcmil AL, .81" Pin Dia, 1.82" Length, AL9CU

Brand:

Burndy

Catalog ID:

AYPO900

WIRE: 900-600 kcmil AL AL9, STRIP LENGTH: 2-3/8",DIE(CRIMPS):U42ART(4), Install with Y39,Y750,Y46, UL LISTED 90 C, 600 VOLTS.

Product details

General

Application
Wire Termination
Color Code
Gray
Connector Type
OFFSET PIN
Die Index
303
EU RoHS Indicator
Under Review
Finish Type
Tin-Plated
Insulation
Y
Insulation Type
TPV
Material
ALUMINUM
Physical Attribute - Number of Crimps Required
2
Pin Type
Solid
Plated
Y
Plating Type
Tin
Sub Brand
CONNECTOR
Temperature Rating
194
Terminal Type
Pin
Trade Name
HYPLUGâ„¢
Type
Aluminum Pin Adapters
UPC
621945437395
UPC 12 Digit
6219454373955

Dimensions

Dimension - A Outside Diameter inch
1.50 in
Dimension - B Length inch
2.17 in
Dimension - B Outside Diameter inch
0.91 in
Dimension - L Length Overall mm
114 mm
Dimension - Length Overall inch
4.27 in
Dimension - P inch
1.82 in
Dimension - Strip Length inch
2-3/8 in
Equivalent Pin Size
650 kcmil

Electrical Ratings

Voltage - Maximum
35000 V
Voltage Rating
35 kV

Conductor Related

Conductor - AL Str Size
900 KCMIL
Conductor - AL Str Size Range
900 kcmil
Conductor - Copper DLO Size
-
Conductor - Copper Flex I Size
-
Conductor - Copper Solid Size
600 kcmil
Conductor - Copper Str Compact Size
900 KCMIL
Conductor - Copper Str Size
900 KCMIL
Conductor - Copper Str Size Range
900 kcmil
Conductor - Material
ALUMINUM / COPPER
Conductor Size
900 KCMIL
Conductor Type
CODE
Wire Size
900 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Pallet Quantity
1776

Resources and downloads

Customer Notices

Sales Drawings