text.skipToContent text.skipToNavigation

YE29P41X82

by Burndy 

Catalog ID: YE29P41X82

Cu Adaptor Plugs, 250 KCMIL (Code), 3.15 IN L, Compression, Yellow, 16 Index, 2-1/2 IN Strip Length

Product Details

General

Color Code Yellow
Connector Type Pin Terminal
Die Index 16
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810038994
UPC 12 Digit 7818100389944

Dimensions

Dimension - A Outside Diameter inch 0.41 in
Dimension - B Length fraction 2 in
Dimension - B Length inch 1.99 in
Dimension - B Outside Diameter inch 0.75 in
Dimension - Inside Diameter inch 0.6 in
Dimension - L Length Overall mm 80 mm
Dimension - Length Overall inch 3.15 in
Dimension - Outside Diameter inch 0.75 in
Dimension - P inch 0.82 in
Dimension - Strip Length inch 2-1/2 in
Equivalent Cross Pin Size 0.41 in. - 3/0 AWG
Equivalent Pin Size 3/0 AWG

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size Range 250 kcmil
Conductor - Copper Flex H Size Range 250 kcmil
Conductor - Copper Flex I Size Range 250 kcmil
Conductor - Copper Flex K Size Range 250 kcmil
Conductor - Copper Flex M Size Range 250 kcmil
Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings