text.skipToContent text.skipToNavigation

YE30P46X92FX

by Burndy 

Catalog ID: YE30P46X92FX

Copper Adaptor Plugs, 250 kcmil Flex CLASS G 259 CLASS H 427, 16 Index, Cable Strip Length: 2-3/8 IN.

Product Details

General

Color Code Yellow
Connector Type Pin Adapter
Die Index 16
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Trade Name HYPLUG™
Type Copper Pin Adapters
UPC 781810037867
UPC 12 Digit 7818100378677

Dimensions

Dimension - A Outside Diameter inch 0.46 in
Dimension - B Length fraction 2-3/8 in
Dimension - B Length inch 2.37 in
Dimension - B Outside Diameter inch 0.81 in
Dimension - Inside Diameter inch 0.65 in
Dimension - L Length Overall mm 93 mm
Dimension - Length Overall inch 3.67 in
Dimension - Outside Diameter inch 0.81 in
Dimension - P inch 0.92 in
Dimension - Strip Length inch 3.34 in
Equivalent Cross Pin Size 0.46 in. - 4/0 AWG
Equivalent Pin Size 4/0 AWG

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 250 kcmil
Conductor - Copper Flex G Size Range 259
Conductor - Copper Flex H Size 250 kcmil
Conductor - Copper Flex H Size Range 427
Conductor - Copper Flex I Size Range 250
Conductor - Copper Flex K Size Range 250
Conductor - Copper Flex M Size Range 250
Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 25

Resources/Downloads