text.skipToContent text.skipToNavigation

YE30P50X100

by Burndy 

Catalog ID: YE30P50X100

Cu Adaptor Plugs, 350 KCMIL (Code), 3.75 IN L, Compression, White, 17 Index, 2-5/8 IN Strip Length

Product Details

General

Color Code White
Connector Type Pin Terminal
Die Index 17
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810037898
UPC 12 Digit 7818100378988

Dimensions

Dimension - A Outside Diameter inch 0.50 in
Dimension - B Length fraction 2-3/8 in
Dimension - B Length inch 2.37 in
Dimension - B Outside Diameter inch 0.81 in
Dimension - Inside Diameter inch 0.65 in
Dimension - L Length Overall mm 95 mm
Dimension - Length Overall inch 3.75 in
Dimension - Outside Diameter inch 0.81 in
Dimension - P inch 1.00 in
Dimension - Strip Length inch 2-5/8 in
Equivalent Cross Pin Size 0.5 in. - 250 kcmil
Equivalent Pin Size 250 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size Range 300 kcmil
Conductor - Copper Flex H Size Range 300 kcmil
Conductor - Copper Flex I Size Range 300 kcmil
Conductor - Copper Flex K Size Range 300 kcmil
Conductor - Copper Flex M Size Range 300 kcmil
Conductor - Copper Str Size 300 kcmil
Conductor - Copper Str Size Range 300 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 25

Resources/Downloads