text.skipToContent text.skipToNavigation

YE31P46X92FX

by Burndy 

Catalog ID: YE31P46X92FX

Copper Adaptor Plugs, 262.6 (650/#24) DLO, 250 Flex Class I,K,M, 17 Index, Cable Strip Length: 2-1/2 IN

Product Details

General

Color Code White
Connector Type Pin Terminal
Die Index 18
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810037874
UPC 12 Digit 7818100378744

Dimensions

Dimension - A Outside Diameter inch 0.51 in
Dimension - B Length fraction 2-3/8 in
Dimension - B Length inch 2.53 in
Dimension - B Outside Diameter inch 0.95 in
Dimension - Inside Diameter inch 0.7 in
Dimension - L Length Overall mm 94 mm
Dimension - Length Overall inch 4.00 in
Dimension - Outside Diameter inch 0.88 in
Dimension - P inch 1.02 in
Dimension - Strip Length inch 2.63 in
Equivalent Cross Pin Size 0.46 in. - 4/0 AWG
Equivalent Pin Size 4/0 AWG

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 313 DLO
Conductor - Copper DLO Size Range 262.6 (650/#24) DLO
Conductor - Copper Flex G Size 300 kcmil
Conductor - Copper Flex H Size 300 kcmil
Conductor - Copper Flex I Size 300 kcmil
Conductor - Copper Flex I Size Range 250 kcmil
Conductor - Copper Flex K Size 300 kcmil
Conductor - Copper Flex K Size Range 250 kcmil
Conductor - Copper Flex M Size 300 kcmil
Conductor - Copper Flex M Size Range 250 kcmil
Conductor - Copper Str Size 300 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads