text.skipToContent text.skipToNavigation

YE31P50X100

by Burndy 

Catalog ID: YE31P50X100

Cu adaptor plugs, 350 kcmil, Tin plated, Red, 18 Index , Pin eq size 250 kcmil.

Features: Type YE-P Copper Compression Adapters Are Designed For Reliable Termination Of Copper Conductor When The Current Capacity Of The Conductor Is Downsized, But Larger Conductor Is Utilized, Typical Applications Are For Voltage Drop Protection When Oversized Conductors Are Used Or Flex Conductor Is Used, These Adapters Facilitate The Termination Into Existing Mechanical Set Screw Connectors For Various Stranded Copper Cables, Plug/pin Length: 1 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R Tool, W31VT Die, (8), MD6, MD7 Tool, W31RT Die, (8), Hydraulic: Y35, Y39, Y750, Y45 Tool, U31RT Die, (4), Y46 Tool, U31RT Die With PUADP-1 Adapter, (4), Y60BHU Tool, L31RT Die, (1), Y644M Tool, 3/0 AWG - 350 KCMIL, (1), Wire Strip Length: 2-3/4 IN, Plug/pin Diameter: 0.5 IN - 250 KCMIL, Die Index: 18 Element A

Product Details

General

Application For Copper Conductors
Color Code Red
Connector Type Pin Terminal
Die Index 18
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Sub Brand HYPLUG
Type Copper Pin Adapters
UPC 781810038000
UPC 12 Digit 7818100380000

Dimensions

Dimension - A Outside Diameter inch 0.51 in
Dimension - B Length fraction 2-3/8 in
Dimension - B Length inch 2.39 in
Dimension - B Outside Diameter inch 0.88 in
Dimension - Inside Diameter inch 0.7 in
Dimension - L Length Overall mm 97 mm
Dimension - Length Overall inch 3.80 in
Dimension - Outside Diameter inch 0.88 in
Dimension - P inch 1.00 in
Dimension - Strip Length inch 2-3/4 in
Equivalent Cross Pin Size 0.5 in. - 250 kcmil
Equivalent Pin Size 250 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size Range 350 kcmil
Conductor - Copper Flex H Size Range 350 kcmil
Conductor - Copper Flex I Size Range 350 kcmil
Conductor - Copper Flex K Size Range 350 kcmil
Conductor - Copper Flex M Size Range 350 kcmil
Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads