text.skipToContent text.skipToNavigation

YE32P63X126

by Burndy 

Catalog ID: YE32P63X126

Cu Adaptor Plugs, 400 kcmil Code, 400 kcmil Pin

Product Details

General

Color Code Blue
Connector Type Pin Terminal
Die Index 18
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810038178
UPC 12 Digit 7818100381788

Dimensions

Dimension - A Outside Diameter inch 0.63 in
Dimension - B Length fraction 2-9/16 in
Dimension - B Length inch 2.53 in
Dimension - B Outside Diameter inch 0.95 in
Dimension - Inside Diameter inch 0.76 in
Dimension - L Length Overall mm 108 mm
Dimension - Length Overall inch 4.24 in
Dimension - Outside Diameter inch 0.95 in
Dimension - P inch 1.26 in
Dimension - Strip Length inch 2.75 in
Equivalent Cross Pin Size 0.63 in. - 400 kcmil
Equivalent Pin Size 400 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size Range 400 kcmil
Conductor - Copper Flex H Size Range 400 kcmil
Conductor - Copper Flex I Size Range 400 kcmil
Conductor - Copper Flex K Size Range 400 kcmil
Conductor - Copper Flex M Size Range 400 kcmil
Conductor - Copper Str Size 400 kcmil
Conductor - Copper Str Size Range 400 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads