text.skipToContent text.skipToNavigation

YE34P55X110FX

by Burndy 

Catalog ID: YE34P55X110FX

Cu Compression Adaptor Plugs, 373.7 kcmil(925/#24)DLO (353 kcmil Nom.), 4.28" L

Product Details

General

Color Code Blue
Connector Type Pin Terminal
Die Index 19
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810038260
UPC 12 Digit 7818100382600

Dimensions

Dimension - A Outside Diameter inch 0.55 in
Dimension - B Length fraction 2-11/16 in
Dimension - B Length inch 2.68 in
Dimension - B Outside Diameter inch 1.06 in
Dimension - Inside Diameter inch 0.83 in
Dimension - L Length Overall mm 109 mm
Dimension - Length Overall inch 4.28 in
Dimension - Outside Diameter inch 1.06 in
Dimension - P inch 1.10 in
Dimension - Strip Length inch 2.75 in
Equivalent Cross Pin Size 0.55 in. - 300 kcmil
Equivalent Pin Size 300 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 373 DLO
Conductor - Copper DLO Size Range 373.7 (925/#24) DLO
Conductor - Copper Flex G Size 350 kcmil
Conductor - Copper Flex H Size 350 kcmil
Conductor - Copper Flex I Size 350 kcmil
Conductor - Copper Flex K Size 350 kcmil
Conductor - Copper Flex M Size 350 kcmil
Conductor - Copper Str Size 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 25

Resources/Downloads