text.skipToContent text.skipToNavigation

YE34P59X118FX

by Burndy 

Catalog ID: YE34P59X118FX

Cu Comp Adaptor Plug, 373.7 kcmil,373.7(925/#24)DLO, 350 kcmil NOM Flex, 4.36" L, Blue, 19 Index, 350 kcmil Pin Size, For Cu Cond.

Features: Type YE-P Copper Compression Adapters Are Designed For Reliable Termination Of Copper Conductor When The Current Capacity Of The Conductor Is Downsized, But Larger Conductor Is Utilized, Typical Applications Are For Voltage Drop Protection When Oversized Conductors Are Used Or Flex Conductor Is Used, These Adapters Facilitate The Termination Into Existing Mechanical Set Screw Connectors For Various Stranded Copper Cables, Die Index: 19 Element A, Color Code: Blue, Plug/pin Diameter: 0.59 IN - 350 KCMIL, Plug/pin Length: 1.18 IN, Pin Size (equivalent): 350 KCMIL, Tools, Die Set Catalog Number, And (number Of Crimps): MD7-34R Mechanical Tool, W32VT Die (8), MD6/MD7 Mechanical Tool, W32RT Die (8), Y35/Y39, Y750 Hydraulic Tool, U32RT Die (4), Y45 Hydraulic Tool, U32RT Die (4), Y46 Hydraulic Tool, U32RT Die (4), Y60BHU Hydraulic Tool, L32RT Die (2)1, Y644M Hydraulic Tool (1), Wire Strip Length: 2-3/4 IN

Product Details

General

Application For Copper Conductors
Color Code Blue
Connector Type Pin Terminal
Die Index 19
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Sub Brand HYPLUG
Type Copper Pin Adapters
UPC 781810038185
UPC 12 Digit 7818100381855

Dimensions

Dimension - A Outside Diameter inch 0.59 in
Dimension - B Length fraction 2-11/16 in
Dimension - B Length inch 2.68 in
Dimension - B Outside Diameter inch 1.06 in
Dimension - Inside Diameter inch 0.83 in
Dimension - L Length Overall mm 111 mm
Dimension - Length Overall inch 4.36 in
Dimension - Outside Diameter inch 1.06 in
Dimension - P inch 1.18 in
Dimension - Strip Length inch 2.75 in
Equivalent Cross Pin Size 0.59 in. - 350 kcmil
Equivalent Pin Size 350 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 373 DLO
Conductor - Copper DLO Size Range 373.7 (925/#24) DLO
Conductor - Copper Flex G Size 350 kcmil
Conductor - Copper Flex H Size 350 kcmil
Conductor - Copper Flex I Size 350 kcmil
Conductor - Copper Flex K Size 350 kcmil
Conductor - Copper Flex M Size 350 kcmil
Conductor - Copper Str Size 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads