text.skipToContent text.skipToNavigation

YE34P62X156

by Burndy 

Catalog ID: YE34P62X156

Cu Adaptor Plugs, 500 KCMIL Cu, 3.42 IN L, Compression, Brown, 20 Index, 1.44 IN Strip Length

Product Details

General

Color Code Brown
Connector Type Pin Terminal
Die Index 20
Feature - Barrel Style Chamfered
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810006207
UPC 12 Digit 7818100062077

Dimensions

Dimension - A Outside Diameter inch 0.62 in
Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.38 in
Dimension - B Outside Diameter inch 1.06 in
Dimension - L Length Overall mm 87 mm
Dimension - Length Overall inch 3.42 in
Dimension - Outside Diameter inch 1.06 in
Dimension - P inch 1.56 in
Dimension - Strip Length inch 1.44 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized Yes
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads

Customer Notices

Sales Drawings