text.skipToContent text.skipToNavigation

YE36P63X126

by Burndy 

Catalog ID: YE36P63X126

Cu Adaptor Plugs, 600 KCMIL (Code), 4.95 IN L, Compression, Green, 22 Index, 3-7/16 IN Strip Length

Product Details

General

Color Code Green
Connector Type Pin Terminal
Die Index 22
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810039007
UPC 12 Digit 7818100390077

Dimensions

Dimension - A Outside Diameter inch 0.63 in
Dimension - B Length fraction 3-1/8 in
Dimension - B Length inch 3.14 in
Dimension - B Outside Diameter inch 1.19 in
Dimension - Inside Diameter inch 0.92 in
Dimension - L Length Overall mm 126 mm
Dimension - Length Overall inch 4.95 in
Dimension - Outside Diameter inch 1.19 in
Dimension - P inch 1.26 in
Dimension - Strip Length inch 3.44 in
Equivalent Cross Pin Size 0.63 in. - 400 kcmil
Equivalent Pin Size 400 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size Range 600 kcmil
Conductor - Copper Flex H Size Range 600 kcmil
Conductor - Copper Flex I Size Range 600 kcmil
Conductor - Copper Flex K Size Range 600 kcmil
Conductor - Copper Flex M Size Range 600 kcmil
Conductor - Copper Str Size 600 kcmil
Conductor - Copper Str Size Range 600 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads