text.skipToContent text.skipToNavigation

YE36P78X156

by Burndy 

Catalog ID: YE36P78X156

Cu Adaptor Plugs, 600 KCMIL (Code), 5.25 IN L, Compression, Green, 22 Index, 3-7/16 IN Strip Length.

Product Details

General

Color Code Green
Connector Type Pin Adapter
Die Index 22
Feature - Barrel Style Chamfered
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Trade Name HYPLUG™
Type Copper Pin Adapters
UPC 781810006177
UPC 12 Digit 7818100061777

Dimensions

Dimension - A Outside Diameter inch 0.78 in
Dimension - B Length fraction 1-11/16 in
Dimension - B Length inch 3.14 in
Dimension - B Outside Diameter inch 1.19 in
Dimension - L Length Overall mm 96 mm
Dimension - Length Overall inch 5.25 in
Dimension - Outside Diameter inch 1.19 in
Dimension - P inch 1.56 in
Dimension - Strip Length inch 3.44 in
Equivalent Cross Pin Size 0.78 in. - 600 kcmil
Equivalent Pin Size 600 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 600 kcmil
Conductor - Copper Str Size Range 600 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 20

Resources/Downloads