text.skipToContent text.skipToNavigation

YE38P85X156

by Burndy 

Catalog ID: YE38P85X156

Cu Adaptor Plugs, 535.5 kcmil (1325/#24)DLO Cu

Product Details

General

Connector Type Pin Terminal
Die Index L99
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Type Copper Pin Adapters
UPC 781810038635
UPC 12 Digit 7818100386355

Dimensions

Dimension - B Length fraction 1-7/8 in
Dimension - B Length inch 1.88 in
Dimension - L Length Overall mm 102 mm
Dimension - Length Overall inch 4.02 in
Dimension - Outside Diameter inch 1.25 in
Dimension - P inch 1.56 in
Dimension - Strip Length inch 1 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 535.3 (1325/#24)
Conductor - Copper DLO Size Range 535.3 (1325/#24)

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 20

Resources/Downloads