text.skipToContent text.skipToNavigation

YE40P71X142FX

by Burndy 

Catalog ID: YE40P71X142FX

Cu Adaptor Plugs, 646 kcmil (1600/#24) DLO, 600 kcmil NOM Flex, 600V.

Product Details

General

Color Code Black
Connector Type Pin Adapter
Die Index 24
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Trade Name HYPLUG™
Type Copper Pin Adapters
UPC 781810038192
UPC 12 Digit 7818100381922

Dimensions

Dimension - A Outside Diameter inch 0.71 in
Dimension - B Length fraction 3-5/16 in
Dimension - B Length inch 3.31 in
Dimension - B Outside Diameter inch 1.35 in
Dimension - Inside Diameter inch 1.05 in
Dimension - L Length Overall mm 136 mm
Dimension - Length Overall inch 5.37 in
Dimension - Outside Diameter inch 1.35 in
Dimension - P inch 1.42 in
Dimension - Strip Length inch 3.44 in
Equivalent Cross Pin Size 0.71 in. - 500 kcmil
Equivalent Pin Size 500 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 646 DLO
Conductor - Copper DLO Size Range 646.4 (1600/#24) DLO
Conductor - Copper Flex G Size 650 kcmil
Conductor - Copper Str Size 650 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 6

Resources/Downloads