text.skipToContent text.skipToNavigation

YE44P71X142FX

by Burndy 

Catalog ID: YE44P71X142FX

Copper Adaptor Plugs, 777.7 (1925/#24) DLO, L115 Index, Wire Strip Length: 3-5/8 IN

Product Details

General

Color Code Yellow
Connector Type Pin Terminal
Die Index L115
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYPLUG™
Type Copper Pin Adapters
UPC 781810038246
UPC 12 Digit 7818100382466

Dimensions

Dimension - B Length fraction 3-9/16 in
Dimension - B Length inch 3.54 in
Dimension - Inside Diameter inch 1.17 in
Dimension - L Length Overall mm 144 mm
Dimension - Length Overall inch 5.67 in
Dimension - Outside Diameter inch 1.50 in
Dimension - P inch 1.42 in
Equivalent Cross Pin Size 0.71 in. - 500 kcmil
Equivalent Pin Size 500 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 777.7 (1925/#24) DLO
Conductor - Copper DLO Size Range 777.7 (1925/#24) DLO

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources/Downloads