text.skipToContent text.skipToNavigation

YE44P78X156FX

by Burndy 

Catalog ID: YE44P78X156FX

Copper Adaptor Plugs, 777.7 kcmil (1925/24) (750 kcmil Nom), L115 Index, Cable Strip Length: 3-5/8 IN

Product Details

General

Color Code Yellow
Connector Type Pin Terminal
Die Index L115
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYPLUG™
Type Copper Pin Adapters
UPC 781810038208
UPC 12 Digit 7818100382088

Dimensions

Dimension - B Length fraction 3-9/16 in
Dimension - B Length inch 3.54 in
Dimension - Inside Diameter inch 1.17 in
Dimension - L Length Overall mm 148 mm
Dimension - Length Overall inch 5.81 in
Dimension - Outside Diameter inch 1.50 in
Dimension - P inch 1.56 in
Dimension - Strip Length inch 3-5/8
Equivalent Cross Pin Size 0.78 in. - 600 kcmil
Equivalent Pin Size 600 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 777.7 (1925/#24) DLO
Conductor - Copper DLO Size Range 777.7 (1925/#24) DLO

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 6

Resources/Downloads