text.skipToContent text.skipToNavigation

YEV1CP26X75FX

by Burndy 

Catalog ID: YEV1CP26X75FX

Copper Adaptor Plugs, #1 Str. (175/24-225/24) Flex, #1 AWG Code, 11 Index, Cable Strip Length: 1-3/4 IN

Product Details

General

Color Code Green
Connector Type Pin Terminal
Die Index 11
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYPLUG™
Type Copper Pin Adapters
UPC 781810037843
UPC 12 Digit 7818100378433

Dimensions

Dimension - B Length fraction 1-11/16 in
Dimension - B Length inch 1.66 in
Dimension - Inside Diameter inch 0.39 in
Dimension - L Length Overall mm 67 mm
Dimension - Length Overall inch 2.63 in
Dimension - Outside Diameter inch 0.51 in
Dimension - P inch 0.75 in
Dimension - Strip Length inch 1-3/4
Equivalent Cross Pin Size 0.26 in. - 2 AWG
Equivalent Pin Size 2 AWG

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 1 (225/#24) DLO
Conductor - Copper DLO Size Range 1 (225/#24) DLO
Conductor - Copper Flex G Size 1 AWG
Conductor - Copper Flex G Size Range 1 AWG
Conductor - Copper Flex H Size 1 AWG
Conductor - Copper Flex H Size Range 1 AWG
Conductor - Copper Flex I Size 1 AWG
Conductor - Copper Flex I Size Range 1 AWG
Conductor - Copper Flex K Size 1 AWG
Conductor - Copper Flex K Size Range 1 AWG
Conductor - Copper Flex M Size 1 AWG
Conductor - Copper Flex M Size Range 1 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 50

Resources/Downloads