text.skipToContent text.skipToNavigation

YEV1CP29X75FX

by Burndy 

Catalog ID: YEV1CP29X75FX

Cu Adaptor Plugs, #1 STR (175/#24-225/#24) DLO, #1 AWG Code, 75 Navy, 600V.

Product Details

General

Application Termination
Color Code Green
Connector Type Pin Adapter
Die Index 11
Feature - Barrel Style Chamfered
Finish Type Tin-Plated
Insulation Y
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYPLUG™
Type Copper Pin Adapters
UPC 781810037782
UPC 12 Digit 7818100377822

Dimensions

Dimension - B Length fraction 1-11/16 in
Dimension - B Length inch 1.66 in
Dimension - Inside Diameter inch 0.39 in
Dimension - L Length Overall mm 67 mm
Dimension - Length Overall inch 2.63 in
Dimension - Outside Diameter inch 0.51 in
Dimension - P inch 0.75 in
Dimension - Strip Length inch 1-3/4
Equivalent Cross Pin Size 0.29 - 1 AWG
Equivalent Pin Size 1 AWG

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 1 (225/#24) DLO
Conductor - Copper DLO Size Range 1 (225/#24) DLO
Conductor - Copper Flex G Size 1 AWG
Conductor - Copper Flex G Size Range 1 AWG
Conductor - Copper Flex H Size 1 AWG
Conductor - Copper Flex H Size Range 1 AWG
Conductor - Copper Flex I Size 1 AWG
Conductor - Copper Flex I Size Range 1 AWG
Conductor - Copper Flex K Size 1 AWG
Conductor - Copper Flex K Size Range 1 AWG
Conductor - Copper Flex M Size 1 AWG
Conductor - Copper Flex M Size Range 1 AWG
Conductor - Copper Str Size 1 AWG
Conductor - Copper Str Size Range 1 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 50

Resources/Downloads