text.skipToContent text.skipToNavigation

YEV28P37X75FX

by Burndy 

Catalog ID: YEV28P37X75FX

Cu Comp Adaptor Plug, 4/0 Str(550/#24)DLO Flex, 4/0 AWG(Code), 200(Navy), 3.11" L, Purple, 15 Index, 2/0 Pin Size, For Cu Cond.

Features: Type YE-P-FX Copper Compression Adapters Are Designed For Reliable Termination Of Copper Conductor When The Current Capacity Of The Conductor Is Downsized, But Larger Conductor Is Utilized, Typical Applications Are For Voltage Drop Protection When Oversized Conductors Are Used Or Flex Conductor Is Used, These Adapters Facilitate The Termination Into Existing Mechanical Set Screw Connectors For Various Stranded Copper Cables, Plug/pin Length: 0.75 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MY29-11 Tool, (2), MD7-34R Tool, W28VT Die, (4), MD6, MD7 Tool, W28RT Die, (4), Hydraulic: Y35, Y39, Y750, Y45 Tool, U28RT Die, (2), Y46 Tool, U28RT Die With PUADP-1 Adapter, (2), Y644M Tool, 1 - 4/0 AWG, (1), Wire Strip Length: 2-1/16 IN, Plug/pin Diameter: 0.37 IN - 2/0 AWG, Die Index: 15 Element A

Product Details

General

Application For Copper Conductors
Color Code Purple
Connector Type Pin Terminal
Die Index 15
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYPLUG
Temperature Rating 194
Trade Name HYPLUG™
Type Copper Pin Adapters
UPC 781810037959
UPC 12 Digit 7818100379599

Dimensions

Dimension - B Length fraction 2 in
Dimension - B Length inch 1.99 in
Dimension - Inside Diameter inch 0.63 in
Dimension - L Length Overall mm 79 mm
Dimension - Length Overall inch 3.11 in
Dimension - Outside Diameter inch 0.77 in
Dimension - P inch 0.75 in
Dimension - Strip Length inch 2-1/16
Equivalent Cross Pin Size 0.37 in. - 2/0 AWG
Equivalent Pin Size 2/0 AWG

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 4/0 (550/#24) DLO
Conductor - Copper DLO Size Range 4/0 (550/#24) DLO
Conductor - Copper Flex G Size 4/0 AWG
Conductor - Copper Flex G Size Range 4/0 AWG
Conductor - Copper Flex H Size 4/0 AWG
Conductor - Copper Flex H Size Range 4/0 AWG
Conductor - Copper Flex I Size 4/0 AWG
Conductor - Copper Flex I Size Range 4/0 AWG
Conductor - Copper Flex K Size 4/0 AWG
Conductor - Copper Flex K Size Range 4/0 AWG
Conductor - Copper Flex M Size 4/0 AWG
Conductor - Copper Flex M Size Range 4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads