text.skipToContent text.skipToNavigation

YEV2CP23X75FX

by Burndy 

Catalog ID: YEV2CP23X75FX

Cu Adaptor Plugs, #2 STR (125/#24-150/#24) DLO, #2 AWG Code, 60 Navy, Compression

Product Details

General

Color Code Brown
Connector Type Pin Terminal
Die Index 10
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYPLUG™
Type Copper Pin Adapters
UPC 781810037836
UPC 12 Digit 7818100378366

Dimensions

Dimension - B Length fraction 1-11/16 in
Dimension - B Length inch 1.65 in
Dimension - Inside Diameter inch 0.36 in
Dimension - L Length Overall mm 66 mm
Dimension - Length Overall inch 2.60 in
Dimension - Outside Diameter inch 0.46 in
Dimension - P inch 0.75 in
Dimension - Strip Length inch 1-3/4
Equivalent Cross Pin Size 0.23 in. - 3 AWG
Equivalent Pin Size 3 AWG

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 2 (150/#24) DLO
Conductor - Copper DLO Size Range 2 (150/#24) DLO
Conductor - Copper Flex G Size 2 AWG
Conductor - Copper Flex G Size Range 2 AWG
Conductor - Copper Flex H Size 2 AWG
Conductor - Copper Flex H Size Range 2 AWG
Conductor - Copper Flex I Size 2 AWG
Conductor - Copper Flex I Size Range 2 AWG
Conductor - Copper Flex K Size 2 AWG
Conductor - Copper Flex K Size Range 2 AWG
Conductor - Copper Flex M Size 2 AWG
Conductor - Copper Flex M Size Range 2 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads