YAVH
YAVH

Nylon Fork Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YAE18N57FBOX

Nylon Fork Terminal For 22 - 18 AWG.

YAE18N57FBOX.

Product details

General

Color Code
Red
Connector Type
Fork Terminal
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Tongue Type
Fork
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
INSULUGâ„¢
Type
Ring Tongue
UPC
781810367582
UPC 12 Digit
7818103675822

Dimensions

Cable Insulation Diameter Maximum
0.125 in
Dimension - B Length fraction
4/25 in
Dimension - B Length inch
0.16 in
Dimension - Bolt Size fraction
#6 - #8
Dimension - Hole Size fraction
8/47
Dimension - Hole Size inch
0.17 in
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.96 in
Dimension - N inch
0.18 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
3/16 in
Dimension - Stud Size inch
#6;#8
Dimension - Z (inch)
0.28 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size
AN 22;AN 20;AN 18;AN 16
Conductor - Copper Str Size
20;18;16
Conductor - Copper Str Size Range
20 AWG - 16 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1200
Minimum Pack Quantity
100
Pallet Quantity
99999

Resources and downloads