YAD8CM4E8__50002376_IMAGE
YAD8CM4E8__50002376_IMAGE

YAD33M20E34, Uninsulated Ring Terminal For 400 - 450 kcmil

Brand:

Burndy

Catalog ID:

YAD33M20E34

Uninsulated Ring Terminal For 400 - 450 kcmil.

YAD33M20E34.

400-450KCMCU FLEX3/4 STUD TOOLS: PAT81KFT-18V, PAT4PC834-18V, Y81KFT SERIES, Y4PC834 SERIES

Product details

General

Application
The YAD uninsulated OEM lug terminal is constructed of electrolytic copper
Connector Type
Ring Terminal
EU RoHS Indicator
No
Feature - Barrel Type
Long
Material
Copper
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810549292
UPC 12 Digit
7818105492922

Dimensions

Dimension - B Length inch
1.26 in
Dimension - Bolt Size fraction
3/4
Dimension - Hole Size inch
0.80 in
Dimension - L Length Overall mm
76 mm
Dimension - Length Overall inch
3.01 in
Dimension - Outside Diameter inch
1.24 in
Dimension - Pad Width inch
1.50 in
Dimension - Strip Length inch
1-3/8
Dimension - Stud Size inch
3/4

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size
400 kcmil;450 kcmil
Conductor - Copper Str Size Range
400 kcmil - 450 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
10

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings