text.skipToContent text.skipToNavigation

YAE22G15M

by Burndy 

Catalog ID: YAE22G15M

Cu Terminal, Ring Tongue, 26AWG - 20AWG, AN26 - AN20, #8-#10 stud, Nylon Insulated, Tin Plated, Multi-Finger Insulation Grip, Reel Packaging.

Product Details

General

Color Code Amber
Connector Type Terminal
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810028421
UPC 12 Digit 7818100284211

Dimensions

Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch 0.20 in
Dimension - Length Overall inch 0.83 in
Dimension - N inch 0.16 in
Dimension - Pad Width inch 0.32 in
Dimension - Strip Length inch 5/32 in
Dimension - Stud Size inch #8,#10
Dimension - Width inch 0.05 in
Dimension - Z inch 0.27 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 20
Conductor - Copper Str Size Range 26 AWG-20 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) Military Specified (Mil-Spec)
Standards - Industry Standards Met Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000
Packaging Type Reel

Resources/Downloads