text.skipToContent text.skipToNavigation

YAEV2CL1000

By Burndy 

Catalog ID: YAEV2CL1000

By Burndy
Catalog ID:  YAEV2CL1000
TERMINAL-NYLON INSULATED-RING-TONGUE, 300 VOLTS MAX. 105° C MAX.
Add to List

More Options

Where to Buy

Product Details

General

Color Code Red
Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name INSULUG™
UPC 781810328903
UPC 12 Digit 7818103289033

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources and Downloads