text.skipToContent text.skipToNavigation

YAV10L36NK

by Burndy 

Catalog ID: YAV10L36NK

LARGE SIZE UNINSULATED COMPRESSION TERMINALS SEAMLESS UNINSULATED COMPRESSION RING TONGUE TERMINAL.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Nickel
Trade Name HYLUG™
Type Ring Tongue
UPC 781810086070
UPC 12 Digit 7818100860700

Dimensions

Dimension - Length Overall inch 0.86 in
Dimension - Pad Width inch 0.29 in
Dimension - Stud Size inch #8;#10
Dimension - Z inch 0.23 in

Conductor Related

Conductor - Copper Solid Size 12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range 12 AWG-10 AWG
Conductor - Copper Str Size 12 AWG;10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Aircraft-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 200

Resources/Downloads