text.skipToContent text.skipToNavigation

YAV8CL1NK

by Burndy 

Catalog ID: YAV8CL1NK

LARGE SIZE UNINSULATED COMPRESSION TERMINALS SEAMLESS UNINSULATED COMPRESSION RING TONGUE TERMINAL.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Nickel
Trade Name HYLUG™
Type Ring Tongue
UPC 781810085684
UPC 12 Digit 7818100856844

Dimensions

Dimension - D inch 0.58 in
Dimension - Length Overall inch 1.19 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Pad Width inch 0.44 in
Dimension - Stud Size inch 1/4

Conductor Related

Conductor - Copper Str Size 8 AWG
Conductor - Copper Str Size Range 8 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Aircraft-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads