text.skipToContent text.skipToNavigation

ES1CA1CA

by Burndy 

Catalog ID: ES1CA1CA

RUN/COURSE TAP/DERIVATION ACSR: 1 S.B. |1 S.B. AL & CU: 1 SOL-1 STR.|1 SOL-1 STR COLOR/COULEUR: A-BROWN, B-BROWN.

Product Details

General

Die Index BG
Insulation Y
Insulation Type Nylon
Material Aluminum
Plated Y
Plating Type Tin - Hot Dipped
Prefilled Oxide Inhibitor Y
Trade Name INSULINK™
Type Insulated Service Entrance Connectors
UPC 781810420485
UPC 12 Digit 7818104204855

Dimensions

Dimension - L Length Overall mm 70 mm
Dimension - Length Overall inch 2.75 in
Dimension - Outside Diameter inch .75 in

Conductor Related

Conductor - ACSR Str Size A 1 AWG
Conductor - ACSR Str Size B 1 AWG
Conductor - AL Str Size A 1 AWG
Conductor - AL Str Size B 1 AWG
Conductor - Copper Str Size A 1 AWG
Conductor - Copper Str Size B 1 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings