HUBBELL
ES25A2W, Insulated Aluminum Service Entrance Compression Sleeve
Image of ES25A2W ES25A2W, Insulated Aluminum Service Entrance Compression Sleeve

ES25A2W, Insulated Aluminum Service Entrance Compression Sleeve

Brand: Burndy

Catalog ID: ES25A2W

SIDE A: 1/0STR ALUM COLOR: YELLOW SIDE B: 4 ACSR, 3,4STR AL-CU, 2SOL AL-CU COLOR: ORANGE.

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

General

Catalog Number

ES25A2W

Color Code - Side A

Yellow

Color Code - Side B

Orange

Die Index

BG or 5/8

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810000373

UPC 14 Digit GTIN

00781810000373

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size B

4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Size B Range

4 (6/1) Swan AWG-4 (7/1) Swanate AWG

Conductor - AL Str Size A

1/0 AWG

Conductor - AL Str Size A Range

1/0 AWG

Conductor - AL Str Size B

4 AWG;3 AWG

Conductor - AL Str Size B Range

4 AWG-3 AWG

Conductor - Copper Solid Size B

2 AWG

Conductor - Copper Str Size A

1/0

Conductor - Copper Str Size A Range

1/0

Conductor - Copper Str Size B

4 AWG;3 AWG

Conductor - Copper Str Size B Range

4 AWG-3 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

5000

Pallet Quantity

24000