text.skipToContent text.skipToNavigation

ES25A4R

By Burndy 

Catalog ID: ES25A4R

By Burndy
Catalog ID:  ES25A4R
RUN/COURSE TAP/DERIVATION ACSR:2 S.B. 200% |6 S.B. 200% AL & CU:1/0 STR-1/0 STR|4 STR.-4 STR. COLOR/COLEUR: A-YELLOW, B-ORANGE.
Add to List

More Options

Where to Buy

Product Details

General

Die Index BG
Insulation Y
Insulation Type Nylon
Material Aluminum
Plated Y
Plating Type Tin - Hot Dipped
Prefilled Oxide Inhibitor Y
Trade Name INSULINK™
Type Insulated Service Entrance Connectors
UPC 781810420478
UPC 12 Digit 7818104204788

Dimensions

Dimension - L Length Overall mm 70 mm
Dimension - Length Overall inch 2.75 in
Dimension - Outside Diameter inch .75 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources and Downloads