BUR_PPHID-264317_ES
BUR_PPHID-264317_ES

ES25A6R

Brand:

Burndy

Catalog ID:

ES25A6R

RUN/COURSE TAP/DERIVATION ACSR:2 S.B. 200% |8 S.B. 200% AL & CU:1/0 STR-1/0 STR|6 STR.-6 STR. COLOR/COULEUR: A-YELLOW, B-BLUE.

Product details

General

Die Index
BG
Insulation
Y
Insulation Type
Nylon
Material
Aluminum
Plated
Y
Plating Type
Tin - Hot Dipped
Prefilled Oxide Inhibitor
Y
Trade Name
INSULINKâ„¢
Type
Insulated Service Entrance Connectors
UPC
781810420454
UPC 12 Digit
7818104204544

Dimensions

Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in
Dimension - Outside Diameter inch
.75 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Pallet Quantity
24000

Resources and downloads

Customer Notices

Product Cross Section Image(s)