text.skipToContent text.skipToNavigation

ES25R2WBOX

by Burndy 

Catalog ID: ES25R2WBOX

ACCOM: A: 1/0,1 ACSR, 1/0 STR, 1-19 STR ALUM & CU B: 4 ACSR, 3,4 STR, 2 SOL INDEX: BG OR 5/8" COLOR: A: YELLOW B: ORANGE

Product Details

General

Die Index BG
Insulation Y
Insulation Type Nylon
Material Aluminum
Plated Y
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Type Insulated Service Entrance Connectors
UPC 781810191729
UPC 12 Digit 7818101917299

Dimensions

Dimension - L Length Overall mm 70 mm
Dimension - Length Overall inch 2.75 in
Dimension - Outside Diameter inch .75 in

Conductor Related

Conductor - ACSR Str Size A 1/0 STR, 1 STR
Conductor - ACSR Str Size B 4 AWG
Conductor - AL Str Size A 1/0 STR
Conductor - AL Str Size B 3 STR, 4STR,2 SOL
Conductor - Copper Str Size A 1/0 STR
Conductor - Copper Str Size B 3 STR, 4STR,2 SOL

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings