text.skipToContent text.skipToNavigation

ES2R8W

by Burndy 

Catalog ID: ES2R8W

Insulated AL service entrance compression sleeve for combinations of insulated CU, AL and ACSR conductors, Color Code: Red (Side A), Brown (Sdie B)

Aluminum connector is anchored to jacket, assuring the jacket insulates connector electrically and protects against water and weather

Product Details

General

Color Brown
Color Code - Side A Red
Color Code - Side B Brown
Construction Material - Main Aluminum
Die Index BG or 5/8
EU RoHS Indicator Yes
Insulation Y
Insulation Type Nylon
Material Aluminum
Plated Y
Plating Type Tin - Hot Dipped
Prefilled Oxide Inhibitor Y
Sub Brand INSULINK
Trade Name INSULINK™
Type Insulated Service Entrance Connectors
UPC 781810141601
UPC 12 Digit 7818101416011

Dimensions

Dimension - L Length Overall mm 70 mm
Dimension - Length Overall inch 2.75 in
Dimension - Outside Diameter inch .75 in

Conductor Related

Conductor - ACSR Str Size A 2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size A Range 2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size A 2 AWG;1 AWG
Conductor - AL Str Size A Range 2 AWG-1 AWG
Conductor - AL Str Size B 8 AWG
Conductor - AL Str Size B Range 8 AWG
Conductor - Copper Solid Size B 8 AWG
Conductor - Copper Str Size A 2 AWG;1 AWG
Conductor - Copper Str Size A Range 2 AWG-1 AWG
Conductor - Copper Str Size B 10 AWG
Conductor - Copper Str Size B Range 10 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads